text.skipToContent text.skipToNavigation

2 Port Keystone Duplex Type-106 Wall Strap,White

WP1062WH
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Support multimedia applications where A/V connections are needed
  • Fits within minimum NEMA 106 openings.
  • Use where there are a combination of electrical and video/voice devices installed side-by-side.
  • Perfect for pop-up or floor box installations.
  • Labeling option for data & coax inserts.
  • Brass-threaded insert for secure wall plate installation.

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Injection molded plastic, Cycolac FR15U ABS
Technical Information
Thickness 0.065 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;