text.skipToContent text.skipToNavigation

Discontinued - Discontinued - MIRO Decorator RF Switch

DRD3BV2 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


MIRO Decorator RF Switch
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Patented Top Dog RF communication protocol: 900 MHz radio

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 754182921119

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this item replace the MRD2?

Asked by: Dave
No. The DRD2 or the LCLC2102 would be an appropriate replacement. That being said, the MRD switches used the Wattstopper Miro Architectural series wallplates and are not standard Decorator or Radiant plates. If you replace an MRD2 with one of the suggested switches you will also need a Decorator style wallplate to go with it.
Answered by: Wiremold Tech Support
Date published: 2021-08-12
  • y_2025, m_9, d_15, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DRD3BV2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 63ms
  • QUESTIONS, PRODUCT