- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Get real-time environmental readings for additional rooms via your smartphone.
- View a room’s past environmental readings and charts in the app.
- Receive an alert when the environment of a room changes.
- Use the environmental readings from specific rooms to adjust for greater comfort and well-being.
- Improve your home's air quality.
Specifications
General Info
| Color | Silver | ||
| Material | Aluminum | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | FCC and CE | ||
| UPC Number | 700730500206 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I bought one on eBay and it didn't have instructions to set up can I find them
Here is a link to the installation instructions:
https://legrand.webdamdb.com/directdownload.php?ti=55657336&tok=0ZtC0R9X4BnTzSavx49ehgRR
Date published: 2022-09-27
Bazaarvoice SAP Hybris Integration Version 2.8.1




