Discontinued - FLAT SCN TV PRO PWR KIT - WH
HT22U2WHR6
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Flat Screen TV Pro Power and Cable Management Kit provides everything needed to extend power to wall-mount TV installations. The kit includes everything needed to take power from an existing receptacle and extend it through the wall to a recessed wall box designed to fit behind a wall-mounted TV. The kit is available in both black and white top box colors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Duplex receptacle powers multiple devices such as a TV, sound bar or streaming players
- Recessed receptacle supports almost any type of power plug including right angles and wall warts.
- Unique decorator based power inlet strap provides flexible project support for ganging other AV connections.
- Premium HDMI Certified to comply with the HDMI 2.0b specification.
- HDMI Cables Support: 18.2Gbps bandwidth, UltraHD - 4k@60Hz 4:4:4, High Dynamic Range (HDR), Deep Color, ARC, Ethernet
Specifications
General Info
| Color | White | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| UPC Number | 804428433705 |
Resources
Instruction Sheet
CAD Drawings
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
My wall is only 3" deep. Do you have an in-wall tv power kit that I can use?
We do not. We recommend consulting an electrician to run a permanently wired receptacle up to the TV location and use Brush plates for the low voltage parts.
Date published: 2023-03-20
Does this product meet 2017 NEC Section 400.12 (1), (2), and/or (5) requirements for cords in walls? What is the specifications for the cord insulation?
The in-wall cable is 14/2 NM-B solid conductor and is therefore exempt from 400.12 since 400.12 pertains to flexible cables and cable assemblies.
Date published: 2022-04-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
064875 | Pass and Seymour
Turns lights on/off when motion is detected or absent. Part of Smart Lighting with Netatmo.
$51.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AGFTR2202W4 | adorne Collection
Sleek, tamper-resistant GFCI Outlet that self-tests every 3 seconds to ensure protection.
$56.16
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W277 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$20.11
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR202W4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$14.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$31.38





