text.skipToContent text.skipToNavigation

1x8 Enhanced Passive Video Splitter-Combiner

VM1002
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Application Sector None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong 15 dB RF video amplification improves signal throughout the home system
  • Bracket included.
  • DC passing between all ports.
  • Uses standard F type connectors.
  • Handles up to eight outputs and one input.
  • 1 GHz Bandwidth.

Specifications

General Info
Product Line On-Q
Country Of Origin China
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Insertion Loss 11.1 dB
Temperature Rating -40° - 140° F

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do these units have a warranty? We had 40+ installed in 2016 and this week, 2 of them started failing and losing TV signal.

Asked by: Anonymous
All On-Q products that carry an electrical signal, have a one year from "date of install". This unit falls under that category. At the year 2016, these would be out of warranty.
Answered by: Wiremold Tech Support
Date published: 2024-03-15

Directv says they require a SWM splitter, will this meet the SWM requirement?

Asked by: jameslick92

Can this ON-Q mod. vm1002-v1 be used to split up Dish joey boxes ?

Asked by: John
  • y_2025, m_10, d_8, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_VM1002, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 76ms
  • QUESTIONS, PRODUCT