text.skipToContent text.skipToNavigation

Discontinued - Nuvo P5200 Professional Series 200 W, 3-Zone, Rack Mounted Player

NVP5200NA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Designed exclusively for professional integrators, the Nuvo Player Portfolio from Legrand is purpose-built for custom audio installations. The NVP5200 provides 100 Watts of power per channel at 8 ohms or 200 Watts of power per channel at 4 ohms to bring stereo music to any three rooms of a home. Your music selection is limitless thanks to built-in access to the most popular streaming music services as well as your own networked personal music collection. The scalable Player system is comprised of powerful multi-zone rack-mount amplifiers, flexible wired or wireless single-zone Players and all-in-one streaming music Players, including a home theater sound bar and tabletop speaker. This model is an energy-efficient 2U rack-mounted design that is quick to install. With easy setup via the front-panel touchscreen, convenient control options and simplified integration with leading control systems, Nuvo makes it easy to fill any space with uncompromising sound.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatible with Legrand’s other Nuvo Players for a truly custom, flexible installation solution
  • Connect to storage devices, analog equipment or home theater receivers through the units' analog audio line-in, line-out or USB ports
  • High-fidelity audio is delivered to three separate areas of your home from a single, rack-mountable unit
  • Manage your music via the convenient wall-mounted P10 keypad, P30 touchscreen or wirelessly from the palm of your hand with free apps for your iOS or Android device
  • Remote network and device management with Domotz PRO
  • Seamless integration into advanced automation systems from Vantage, Crestron, Control4, KNX, and more - visit the Player Portfolio third party drivers page

Specifications

General Info
Product Line Nuvo
UPC Number 701963860372
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

is there anyway to manage the player with out the Nuvo app like the settings/equalizers etc

Asked by: sekhs
There is not.
Answered by: Wiremold Tech Support
Date published: 2023-08-14
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NVP5200NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT