text.skipToContent text.skipToNavigation

Discontinued - 100W 2-Source Desktop Audio Amplifier

AU1AMPV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


100W 2-Source Desktop Audio Amplifier from Legrand
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 100W 2-Source Desktop Audio Amplifier

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428121701

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What input is used in the mono bridged configuration?

Asked by: Linky
Nothing yet
Answered by: Fred
Date published: 2023-07-19

How should the speakers be connected when this unit is bridged?

Asked by: Chris
If mono bridged, you connect to the positive of the left and negative of right -OR- Positive of right and Negative of left.
Answered by: Wiremold Tech Support
Date published: 2022-07-01

Thx for reply!. In my case I have two au1 amp-v1 as mono blocks. For future possibility of bridging would I need to spit signal for push-pull ability?. Speaker wiring is + and - on opposite channels or one cable on each + of each channel? Thx!!

Asked by: Lon
  • y_2025, m_7, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AU1AMPV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT