
Replaced by ENP0900NA
Replacement trim ring and cover for 9-inch dual-purpose enclosure. The ENP0900NA and ENP0905NAV1 already include cover and trim ring. Order this part number in the event that you misplace provided cover and trim.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for in-wall storage and distribution of structured wiring and AV components
- Order this part number if you misplace the provided trim ring or cover in the ENP0900NA or ENP0905NAV1
- Available as EACH containing one trim ring and one cover
 
WARNING: WARNING: This product can expose you to Tetrabromobisphenol A, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov. www.P65Warnings.ca.gov
Specifications
General Info
Color | White | ||
Type | Enclosure | ||
Application Sector | Commercial, Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States | ||
Replaced by Part Number | ENP0900NA | ||
Standard | RoHS | ||
UPC Number | 804428434559 |
Dimensions
Product Depth US | 0.59 in | ||
Product Height US | 10.8 in | ||
Product Width US | 15.87 in | ||
Enclosure Size | 9 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Seismic Tested | No | ||
Compatibility | Paintable with Rust-Oleum paint for plastic or equivalent | ||
Environmental Conditions | 0 to 93% (relative humidity, non-condensing) | ||
Frame | Injection-molded plastic | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Thickness | 0.1 in |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1