Discontinued - Wireless Subwoofer Receiver
NVSUBRXNA
Nuvo
Bazaarvoice SAP Hybris Integration Version 2.8.1
Easily expand a system using a Nuvo Wireless Subwoofer Receiver. Up to four receivers can be connected to one transmitter. If you need to add one or more subwoofers after installing one with the NV-SUBTXRX-xx kit, the NV-SUBRX-xx additional receiver makes it easy to do. The convenient USB jack on Nuvo subwoofers can power the wireless receiver with the supplied USB power cable or you can use the included power adapter. With a range of up to 50 feet, simple set up, placement flexibility and reliable connectivity, the NV-SUBRX-xx add-on receiver might just be easier than pulling a wire.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Automatic frequency-hopping if interference is detected
- Convenient power via USB when used with Nuvo powered subwoofers
- This receiver allows the easy addition of more Nuvo powered subwoofers to a wireless NVSUBTXRXxx kit
- Two year warranty
- Up to three NVSUBRXxx receivers can be added to the NVSUBTXRXxx kit for a total of four Nuvo powered subwoofers in one room
- Wireless connection allows freedom of placement choice for the best sound
Specifications
General Info
| Color | Black | ||
| Product Line | Nuvo | ||
| Country Of Origin | China | ||
| UPC Number | 701963860150 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LVSW-102-G | Wattstopper
LVSW-100 Series Low Voltage Switches are lighting control devices that use conventional point-to-point low voltage wiring for control of single or multiple loads