8-Port Switch: 4-Port Network, 4-Port PoE+
DA8400WH
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$149.99 USD
The DA8400WH On-Q Network Switch, a versatile and high-performance solution designed to meet the demands of modern networking environments. This switch is equipped with 4 Gigabit Ethernet ports and 4 PoE+ (Power over Ethernet Plus) ports, providing both data connectivity and power to compatible devices such as IP cameras, VoIP phones, and wireless access points. With front-facing power and status LEDs, energy-efficient Ethernet compliance, and an included power adapter, this switch ensures reliable performance and easy monitoring.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 4 Gigabit Ethernet Ports: Delivering high-speed data transfer rates up to 1000 Mbps, these ports ensure seamless connectivity for your wired devices, supporting bandwidth-intensive applications and large file transfers with ease.
- 4 PoE+ Ports: Each PoE+ port provides up to 30W of power, allowing you to power and connect devices without the need for additional power adapters.
- PoE+ feature simplifies installation and reduces cable clutter, making it ideal for deploying network devices in hard-to-reach areas.
- Perfect Fit for On-Q Enclosures: Specifically designed to fit seamlessly within On-Q plastic enclosures, eliminating the hassle of mounting other branded switches.
- Robust Design: Built with durability in mind, the switch features a sturdy metal chassis that protects internal components and ensures reliable operation in various environments, from small offices to large enterprise networks.
- Energy Efficient Ethernet Compliance (IEEE 802.3): Designed to reduce power consumption during periods of low data activity, promoting energy efficiency.
- Power Adapter Included: Comes with a power adapter to ensure the switch is ready for immediate use, providing a complete solution right out of the box.
Specifications
General Info
| Color | White | ||
| Product Type | Network Switch | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428435280 |
Dimensions
| Product Depth US | 0.98 in | ||
| Product Height US | 4.92 in | ||
| Product Length US | 6.39 in | ||
| Product Weight US | 1.89 lb |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Compatibility | On-Q Enclosures | ||
| Form Factor | Fixed Configuration | ||
| Mounting | Inside Mount | ||
| Number of Ports | 8 | ||
| Operating Temperature | -20°-45°C, -4°-113°F | ||
| Power Supply | AC Adapter | ||
| Storage Temperature | -40° - 158° F, -40° - 70° C |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3412WH | On-Q
2-Port Decorator Outlet Strap
$1.30
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1041 | On-Q
The Fiber Management Spools are designed to neatly organize and manage fiber within a structured wiring enclosure
$5.40









