Forward Small Device Mounting Clamps
AC1051RC20
On-Q
Forward Small Device Mounting Clamps is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$54.62 USD
Designed exclusively for plastic On-Q mounting brackets to support line of enclosures. The Forward Small Device Mounting Clips secure to compatible On-Q brackets for quick and easy 3rd party device mounting. With the unique mounting design, these clips can hold a variety of devices securely in place.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Designed exclusively for plastic On-Q mounting brackets to support line of enclosures. The Forward Small Device Mounting Clips secure to compatible On-Q brackets for quick and easy 3rd party device mounting. With the unique mounting design, these clips can hold a variety of devices securely in place.
- Clips can be mounted vertically or horizontally to securely hold devices in place without need for Velcro® or cable ties
- Constructed of Wi-Fi transparent plastic material to maintain wireless signals within the enclosure
- Supports devices up to 2.5-inch deep and rated at 2 lbs per pair
- Clip length can be trimmed after installation to ensure no interference with covers, doors, or additional devices
- Compatible with On-Q brackets: AC1050, AC1052-CC and AC1060
- Bulk Pack of 20 Clips in resealable bag
Specifications
General Info
| Color | Red | ||
| Product Type | Mounting Clamp | ||
| Material | Nylon | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Included | 20 Ratchet Clips | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 804428434696 |
Dimensions
| Product Height US | 7.0 in | ||
| Product Length US | 12.0 in | ||
| Product Width US | 1.57 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Capacity | 2 lbs per Pair | ||
| Compatibility | AC1050, AC1052CC2, AC1060 | ||
| Environmental Conditions | 10 to 90% (relative humidity, non-condensing) |
Resources (5)
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Cutsheet
Reviews
Rated 5 out of
5
by
Bill from
Mounting a Fiber Optic ONT in a Legrand Enclosure
I purchased a Legrand plastic enclosure to house my telephone line connections and a Fiber Optic ONT device. Additionally, I purchased some accessories for the enclosure. Specifically, AC1040 (Mounting Bracket), AC1041 (Fiber Management Spools), AC1035 (Cable Management Clips), AC1051-RC-20 (Forward Small Device Mounting Clamp) to secure devices and create a clean look. The accessories made the task quite easy. I am new to the Fiber Optic service and was told that any excess fiber optic feed must be secured in a circular loop to ensure the light travel is not impeded. The Fiber Management Spools was the perfect device to accomplish this. The Cable Management Clips allowed me to organize the running of any wiring (Ethernet, power, telephone, etc.) in an organized fashion. The Mounting Bracket facilitates the mounting of devices, (ONT, Telephone modules, Fiber spool). The forward small device mounting clamps secured my fiber optic ONT device to the mounting plate. One thing to keep in mind when you are mapping out where each device will attach, is where the vertical slopes (used to attach small device mounting clamps) are located. These slots are used to secure your device top & bottom, as opposed to securing the device on the left or right side. There are far fewer vertical slots than horizontal slots. As you will see in the attached photo, I had to mount the ONT device close to the center of the mounting plate if I wanted to secure the device at the bottom. The mounting clamps are much nicer than using zip ties, if one might need to remove/replace the device. The products ensured a very clean, functional look to my enclosure. I am very happy with the enclosure and the accessory products.
Date published: 2025-02-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC103520 | On-Q
The Cable Management Clips harness messy spaghetti wiring within a plastic enclosure, keeping cables neat and installations clean
$21.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1040F | On-Q
Mounting Plate designed for plastic and metal enclosures allows you to install multiple devices in your enclosure.
$32.46
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
$16.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050EMK | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single package.
$27.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1034 | On-Q
These grommets are compatible with the top-facing knockouts
$3.03
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
36445004 | On-Q
$108.20





