42-inch Plastic Trim Ring and Hinged Door
ENP4260NA
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$100.78 USD
The 42-inch Plastic Trim Ring and Hinged Door easily attach to the ENP4280-NA plastic enclosure (ENP4280-5NA Bulk Pack) and are reversible, allowing the door to swing from either the right or left, adding flexibility to your installation. Purchase during the project trim-out phase to complete the installation. The hinged cover features extra venting along the center plane of the door to keep components cool and can be locked with the provided screws or an optional lock.
Pack Size
1-PK
- 1-PK
- 5-PK
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
- Adds 1.2'' of depth for cable headroom and 3rd party device compatibility
- Extra venting along the vertical plane allows for superior heat dissipation
- Doors stack for efficient transportation and warehousing
- Lockable with provided screws
- Covers drywall hole for clean finish
- UL listed.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Product Type | Trim Ring | ||
| Material | ABS | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 804428433996 |
Dimensions
| Product Depth US | 1.35 in | ||
| Product Height US | 45.28 in | ||
| Product Width US | 17.48 in | ||
| Enclosure Size | 42 in |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you offer this cover in black, or can it be painted otherwise?
We do not offer these in black. We do not recommend for or against painting the covers. Knowing that the material is plastic, it would be adviseable to scuff sand the surface, and apply a primer coat before painting to obtain maximum paint adhesion.
Date published: 2023-05-18
What lock can I use for ENP4260, please
36447801
Date published: 2020-12-04
Can I use this over on the 42" metal recessed box? I'm looking for a ventilated cover and the metal box does not have that option and it is already installed.
Hello,
No this will not work on the metal box. They have their own covers designed to work with them and they are not cross compatible.
Thanks.
Date published: 2018-08-31
Will this work on the ENP4280 enclosure ?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP4280NA | On-Q
Plastic enclosure bucket only, compatible with ENP4260-NA
$106.08






