Cat 6 Quick Connect RJ45 Keystone Insert, White, 10-Pack
WP3476WH10
On-Q
Cat 6 Quick Connect RJ45 Keystone Insert, Red is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$84.86 USD
This pack of Cat 6 Quick Connect RJ45 Keystone Inserts is perfect for small-scale network installations. Each insert features a recessed hex nut that prevents jack rotation, ensuring a secure fit. These inserts can be terminated with any 110 punchdown tool and exceed EIA/TIA 568A/B Cat 6 Performance Specifications. Available in multiple colors, they are ideal for various networking applications.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Jack | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Features | Quick Connect Compatible | ||
| Standard | UL (UL/ANSI 1863), CSA (CAN/CSA-C22.2 No. 182.4-1990), IEEE 802.3an 10GBase-T, TIA 568-B.2-10, RoHS | ||
| UPC Number | 804428023487 |
Dimensions
| Product Height US | 0.76 in | ||
| Product Length US | 1.18 in | ||
| Product Width US | 0.67 in |
Technical Information
| Cable Type | Cat6 | ||
| Environmental Conditions | 0 to 93% (relative humidity, non-condensing) | ||
| Termination Style | Punchdown |
Resources
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Joe from
Cat 6 Quick Connect
These RJ45 Keystone with the quick connect are a time saver
Date published: 2026-03-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the WP3476-BE-V1 also be used with Cat 5E? If not, why?
While the first answer said yes, I think they failed to realize that the punch down terminals for CAT6 are designed for 23AWG wire while CAT5e is made up of 24AWG wire. Your connection is likely to fail because the smaller diameter wire may not fully seat into the connector.
Date published: 2024-10-25
These RJ45 connectors appear to be wired different from the WP3460 connectors (referring to the color ordering), was this intentional?
Does this part contain any Conflict Minerals?
I purchased the F9048-wh-v1 housing and it doesn't fit. What is the recommended housing?
I have the WP3476-WH quick connect. How do I terminate to match the 568B cat6 before? I didn't understand the pattern markings on the terminal.
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1068 | On-Q
This 8 Port Cat6 Network Interface Module connects your router/switch to wired networking devices throughout the home. It has eight front-mounted 110-IDC punchdown terminals and RJ-45 connectors.
$64.92
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3476BE | On-Q
Quick Connect RJ45 Cat 6 T568 A/B Keystone Insert
$9.73
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3476BK | On-Q
Quick Connect RJ45 Cat 6 T568 A/B Keystone Insert
$9.73
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3476WH | On-Q
Quick Connect RJ45 Cat 6 T568 A/B Keystone Insert
$9.73
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3411WH | On-Q
1-Port Decorator Outlet Strap
$1.30
