text.skipToContent text.skipToNavigation

Cat 6 Quick Connect RJ45 Keystone Insert, White 50-Pack

WP3476WH50 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$279.99 USD

This 5-pack of Cat 6 Quick Connect RJ45 Keystone Inserts in white is perfect for small-scale network installations. Each insert features a recessed hex nut that prevents jack rotation, ensuring a secure fit. These inserts can be terminated with any 110 punchdown tool and exceed EIA/TIA 568A/B Cat 6 Performance Specifications. Available in multiple colors, they are ideal for various networking applications.
Pack Size 50-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed hex nut does not allow for jack rotation
  • RJ45 Inserts can be terminated with any 110 punchdown tool
  • Exceeds EIA/TIA 568A/B Cat 6 Performance Specifications
  • Available in Black, Brown, White, Light Almond, Grey, Blue, Orange
  • Available in contractor packs

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Features Quick Connect Compatible
Standard UL (UL/ANSI 1863), CSA (CAN/CSA-C22.2 No. 182.4-1990), IEEE 802.3an 10GBase-T, TIA 568-B.2-10, RoHS
UPC Number 804428008378
Dimensions
Product Height US 0.76 in
Product Length US 1.18 in
Product Width US 0.67 in
Technical Information
Cable Type Cat6
Environmental Conditions 0 to 93% (relative humidity, non-condensing)
Termination Style Punchdown

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the WP3476-BE-V1 also be used with Cat 5E? If not, why?

Asked by: Mark27
While the first answer said yes, I think they failed to realize that the punch down terminals for CAT6 are designed for 23AWG wire while CAT5e is made up of 24AWG wire. Your connection is likely to fail because the smaller diameter wire may not fully seat into the connector.
Answered by: Dustin ConnectSmart
Date published: 2024-10-25

These RJ45 connectors appear to be wired different from the WP3460 connectors (referring to the color ordering), was this intentional?

Asked by: Brandon

Does this part contain any Conflict Minerals?

Asked by: Endries Quality

I purchased the F9048-wh-v1 housing and it doesn't fit. What is the recommended housing?

Asked by: K23

I have the WP3476-WH quick connect. How do I terminate to match the 568B cat6 before? I didn't understand the pattern markings on the terminal.

Asked by: JD
  • y_2026, m_3, d_17, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_WP3476WH50, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT

You may also like...