$54.61 USD
Achieve flawless network connections with the QC RJ45 Punchdown Tool. Designed for efficiency, this tool allows you to seat and terminate all wires at once with a simple squeeze of the handle. It ensures consistent terminations every time, eliminating compromised connections and wasted jacks. Say goodbye to the frustration of punching into the palm of your hand or through drywall. The AC3400 is exclusively compatible with our line of WP3475, WP3476, and WP346A Quick Connect jacks, making it an essential addition to your toolkit.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Seat and cut all wires at once with a squeeze of the handle
- Consistent terminations every time.
- No more compromised connections or wasted jacks.
- Never again punch into the palm of your hand or through drywall. The AC3400 is for use exclusively with our new line of WP3475, WP3476 and WP346A Quick Connect jacks.
Specifications
General Info
| Product Type | Punchdown Tool | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428432593 |
Dimensions
| Product Height US | 5.9 in | ||
| Product Length US | 6.3 in | ||
| Product Width US | 0.67 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you have a similar tool to the AC3400 for the WP3460 connector?
We do not, the 3460 connector is a less expensive alternative to the 347X series.
Date published: 2023-05-18
What is the difference between the AC3400 and AC3400-V1 ?
There is no difference between the two. The V1 product comes in retail packaging where the non-V1 comes in bulk packaging.
Date published: 2022-02-07
Will this tool work with WP3460- BE-V1 Cat 6 inserts?
No, please use the WP3476 inserts with this tool.
Date published: 2024-04-27
how do you use this tool
Insert the keystone into the jaws of the tool.
lace the cables into the keystone following the color code on the back of the jack.
squeeze the handles to both terminate the cables and cut off the loose ends in one push.
Date published: 2024-04-27
Hello Can we use D-Link cat6 keystone in this tool
no, it only properly fits our keystones.
Date published: 2020-12-04
Do you have a spread sheet or parts list that has compatible jack part numbers for the AC3400
is it compatible with TJ6A-88 ?
Can you use this tool for WP3458 connector? if not, is there one?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3476WH50 | On-Q
Quick Connect RJ45 Cat 6 T568 A/B Keystone Insert
$371.30
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3467SS | On-Q
Keystone Wall Phone Plate
$5.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3475WH100 | On-Q
Quick Connect RJ45 Cat 5e T568 A/B Keystone Insert
$424.35
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3400 | On-Q
Quick Connect Punch and Go Tool
$54.10
