text.skipToContent text.skipToNavigation

TechChoice SC Simplex Fiber Keystone Module, Beige Adapter, Wiremold Ivory Housing

KSSC-99 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1-SC fiber Keystone module, simplex, multimode, phosphbronze alignment sleeves, 180 degree exit, Wiremold Ivory

TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.

Color Ivory
Adapter Color Beige Adapter
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rear Load: Easy Installation
  • Snap-in module: Simple, secure installation Modular design: Flexibility in structured cabling system design
  • No special tools required: Reduced installation expense
  • Fully compatible with all TechChoice faceplates: Provides wide range of design possibilities

Specifications

General Info
Color Ivory
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Features Rear Loading, Toolless Installation
Connector Color Beige
Standard UL Standard
UPC Number 662875529330
Housing Color Ivory
Dimensions
Product Depth US 1.03 in
Product Height US 0.63 in
Product Width US 0.55 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility Keystone
Connectivity Footprint Keystone
Connector 1 SC Female
Connector 2 SC Female
Ferrule Zirconia Ceramic
Number of Fibers 1
Ferrule Diameter 2.5 mm
Number of Ports 1
Shuttered Adapters No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;