1-Port Decorator Outlet Strap, White, 10-Pack
WP3411WH10
On-Q
Discontinued - 1-Port Decorator Outlet Strap, Ivory is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$11.90 USD
The non-flexing design of the On-Q Decorator Outlet provides security when plugging and unplugging cables. Steel threaded inserts with recessed hex design to reduce spin for faceplate mounting and easy leveling to compensate for off-center boxes
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Outlet Frame | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Construction | Cycolac FR15U ABS, Injection molded plastic | ||
| Wall Plate Type | Keystone, Wall Plate Insert | ||
| Standard | UL, cULus, RoHS | ||
| UPC Number | 804428025436 |
Dimensions
| Product Depth US | 0.28 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.65 in |
Technical Information
| Cutout | 1 Keystone | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.065 in |
Resources
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Steven from
Good product, good match for Lutron SW
These straps work well, look good, and are reasonably priced. The white is a pretty good mach for Lutron's satin Snow White finish, and Legrand offers much more flexibility in terms of port layouts and inserts.
Date published: 2025-05-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what are the dimensions of the keystone cut out
.760" high X .587" wide
measurements are +/- .002"
Date published: 2022-01-26
Is this port decorator strap usable with the wall plate inserts from the Radiant collection? Specifically, use this under a Radiant wall plate insert and wall plate?
Yes, that strap will fit inside any of the radiant line wall plates, both screw-less and with fasteners.
Any standard "keystone" will fit in a one-hole strap.
Date published: 2023-03-25
Is the black finish matte or gloss?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3410WH | On-Q
Blank Decorator Outlet Strap
$1.09
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3412WH | On-Q
2-Port Decorator Outlet Strap
$1.30
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3412WH10 | On-Q
2-Port Decorator Outlet Strap
$11.90
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3414WH | On-Q
4-Port Decorator Outlet Strap
$1.30
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3413WH10 | On-Q
3-Port Decorator Outlet Strap
$11.90
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-RD15-015 | Quiktron
V-Srs 28AWG, C6A, Gry 1’
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-RD20-015 | Quiktron
V-Srs 28AWG, C6A, Gry 1’
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-RD45-008 | Quiktron
V-Srs 28AWG, C6A, Gry 1’

