Home Theater Dual Speaker Connection Kit, White
F9005WHV1
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$43.69 USD
Simplify your in-wall speaker connections with the Universal Dual Speaker Strap. This pre-configured strap fits seamlessly into any single gang decorator opening, providing a clean and efficient solution for your audio setup. Perfect for home theater systems, it ensures a secure and reliable connection for your speakers.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428020875 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.65 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this work in ENP0905NAV1 structured wiring enclosure?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR153G4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$9.20
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSPA3S1IVYPS | Pass and Seymour
Behavioral Health Wall Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S3713TRI | Pass and Seymour
Tamper-Resistant Clock Hanger Recessed Receptacle with Smooth Wall Plate, 15A, 125V
