MM20 Channel Rack, 10.5" deep, 7 ft, 45 RU, tapped, White
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 channel racks are designed to provide greater flexibility and optimum efficiency to any size network. The top trough with built-in waterfall provides bend radius control and efficient patch cable routing. Honeycomb side rails on all depth channel racks provide the ultimate in distribution cable management. The honeycomb side rails, combined with airflow baffles, create a patented system that manages intake and exhaust air from side-vented equipment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Many option for all applications: 5 depths, square hole or tapped hole configurations
- Vertical management solutions: A solution for every application-cage with rack unit fingers & hinged slam latch door, cage with rack unit fingers & snap-on covers, cage with hinged latches, and individual cable management rings.
- Built-in top trough with waterfalls: Gives bend radius control and cable routing.
- Can be assembled as a 19" or 23" rack: No additional hardware required- no need to stock two sizes of racks.
- Speed nuts included: Increases speed and ease of assembly, while adding extra strength to your rack--Speednut eliminates the need for a second wrench.
- Easy Installation: Mighty Mo 20 Racks can assemble in less than 15 minutes/rack
- Cablofil® ready cable tray & runway brackets
- Rack includes hardware kit, two packages of hook and loop D-style straps and 50 #12-24 equipment mounting screws: Do not have to purchase as separate items- money saving.
- Honeycomb side rails designed to maximize the airflow of network equipment: Combined with baffles, manages intake and exhaust air creating cold aisle/hot aisle distribution from side vented equipment.
Specifications
| Color | White | ||
| Type | Rack | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| Standard | UL 2416 | ||
| UPC Number | 662875216452 |
| Product Depth US | 10.5 in | ||
| Product Height US | 86.0 in | ||
| Product Width US | 23.75 in | ||
| Product Weight US | 36.07 lb | ||
| Rack Depth | 20.5 in |
| Product Environmental Profile | Yes |
| Cable Entry | Back, Front | ||
| Compatibility | Mighty Mo | ||
| Frame | Channel | ||
| Load Capacity | 2000 lb | ||
| Mounting | Floor | ||
| Mounting Hole Type | Tapped | ||
| Rack Units | 45 U | ||
| Mounting Rail Spacing | 19 in |
Resources
Installation Instructions
Instruction Sheet
Specifications
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
