text.skipToContent text.skipToNavigation

MM20 Channel Rack, 16.25" deep, 7 ft, 45 RU, tapped, Black

MM20716-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 20 channel racks are designed to provide greater flexibility and optimum efficiency to any size network. The top trough with built-in waterfall provides bend radius control and efficient patch cable routing. Honeycomb side rails on all depth channel racks provide the ultimate in distribution cable management. The honeycomb side rails, combined with airflow baffles, create a patented system that manages intake and exhaust air from side-vented equipment.

Color Black
Depth 16.25 in
Rack Units 45 U
Type Of Rails Tapped Rails
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Many option for all applications: 5 depths, square hole or tapped hole configurations
  • Vertical management solutions: A solution for every application-cage with rack unit fingers & hinged slam latch door, cage with rack unit fingers & snap-on covers, cage with hinged latches, and individual cable management rings.
  • Built-in top trough with waterfalls: Gives bend radius control and cable routing.
  • Can be assembled as a 19" or 23" rack: No additional hardware required- no need to stock two sizes of racks.
  • Speed nuts included: Increases speed and ease of assembly, while adding extra strength to your rack--Speednut eliminates the need for a second wrench.
  • Easy Installation: Mighty Mo 20 Racks can assemble in less than 15 minutes/rack
  • Large range of accessories
  • Cablofil® ready cable tray & runway brackets
  • Rack includes hardware kit, two packages of hook and loop D-style straps and 50 #12-24 equipment mounting screws: Do not have to purchase as separate items- money saving.
  • Honeycomb side rails designed to maximize the airflow of network equipment: Combined with baffles, manages intake and exhaust air creating cold aisle/hot aisle distribution from side vented equipment.
  • Open channels top and bottom: Allows floor and ceiling access for horizontal distribution cables.

Specifications

General Info
Color Black
Type Rack
Material Aluminum
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Included Hardware for mounting
Warranty Type 5-Year
Standard UL 2416
UPC Number 662875214809
Dimensions
Product Depth US 16.25 in
Product Height US 86.0 in
Product Width US 23.75 in
Product Weight US 39.45 lb
Rack Depth 16.25 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Back, Front
Compatibility Mighty Mo
Frame Aluminum
Load Capacity 2000 lb
Mounting Floor
Mounting Hole Type Tapped
Rack Units 45 U
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I need a drawing for the MM20 24 inch deep with cage nuts like the one for the 30 you have on the site https://legrand.webdamdb.com/directdownload.php?ti=88773201&tok=nWFPc888FGP/hqosoOR8/ARR

Asked by: Seth
Hello Seth, If you would like us to email you the drawing for this request the part # MM2072438-B you can send us an email to this address: productspecialist.dat@legrand.us and we can answer with the drawing attached.
Answered by: Product Specialist Team
Date published: 2025-03-27

I have 53 of these cabinets to install, yet I don't have any overhead support accessories for ladder rack and cable management inside the rack itself. Please advise.

Asked by: Keith
Hello, Please reach out to one or both of the following PS team "US-NWL-GrDL-DCD-ENT-ProductSpecialist" <us-nwl-grdl-dcd-ent-productspecialist@legrand.us> or the FSE team "US-NWL-GrDL-PreSales-ENG" <us-nwl-grdl-presales-eng@legrand.us> They can assist you with all items needed for your application.
Answered by: Product Specialist Team
Date published: 2024-09-23

What shelves are available for the MM20716-B to support something that is 31" deep and 49 lbs?

Asked by: Jill
Hello, We can offer part # 604044938 its adjustable to only 30" deep
Answered by: Product Specialist Team
Date published: 2024-06-17

Are add-on side panels available for this rack?

Asked by: rich
The MM20 channel racks offers end panels to finish the end of a row of Mighty Mo racks when a 6 in wide vertical manager is mounted at the end of the row. It mounts directly to the rack behind the manager, providing a stable mounting surface for the manager and concealing cables in the rack frame. Part number MM20EP724-X. MM20EPN724-X is used when the vertical manager is 10"wide or larger. You can find these items on our web page at Legrand.US and adding the part number into the search field.
Answered by: Product Specialist Team
Date published: 2024-04-12

Does this rack have a built in grounding lug?

Asked by: Bill
The MM20710 does not come with built in grounding lugs but it does have the installation points on the top rails where grounding lugs would be installed. See attached picture. This can also be found in the 71601842 installation instructions.
Answered by: Product Specialist Team
Date published: 2023-10-05

What is Mighty Mo Rack Warrenty , Equinix purchased Racks for SSBT /HCL . We need to know warrenty details of 45 U and 51 U racks .

Asked by: Pranav Joshi
Basic and certified installer warranty is located at the link below. https://www.legrand.us/training/data-communications/program-and-warranties
Answered by: Product Specialist Team
Date published: 2023-09-05

Please advise unpacked weight for the MM2083038-B

Asked by: Mike
Hello Mike, Thank you for your inquiry - the weight of this rack MM2083038-B is 75 lbs.
Answered by: Product Specialist Team
Date published: 2023-05-19

Hi, what is the weight of the Mighty Mo 20 51U 24" rack with 2 x 10" VMDs?

Asked by: Martyn
Hello, The weight of this item, MM2082438-B is 65lbs.
Answered by: Product Specialist Team
Date published: 2021-02-18
  • y_2026, m_3, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_MM20716-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT