Discontinued - 6.5-in AccentPLUS2 In-Wall Speaker
NVAP26I
Nuvo
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by NV6IW6
Our premium speaker line surrounds you with vivid, pristine sound and a richer bass response. Made to produce exquisite audio at any volume.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 8-ohm rated impedance
- Frequency Response 50Hz to 20kHz
- Offers efficiency of 91 dB @ 1W/1M
- Pivoting (30-degrees) Dome Titanium Tweeter for ultimate performance
- The 6.5-in woofer is constructed of Dupont Kevlar with Butyl Rubber surround with 1-in Kapton Voice Coil to handle the heaviest loads
- The NVAP26I offers 100 Watt power rating
Specifications
General Info
| Color | White | ||
| Application Sector | Residential | ||
| Product Line | Nuvo | ||
| Country Of Origin | China | ||
| Replaced by Part Number | NV6IW6 | ||
| UPC Number | 701963850311 |
Technical Information
| Wattage | 8.75 W |
Resources
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APUSB3W4 | adorne Collection
Includes 2 USB connections for easy charging, no adapter needed.
$65.54
