text.skipToContent text.skipToNavigation

SLIDE EFL SP/3W 2WIRE 10A 277V IV

CDFB103P277NAI Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color Ivory
Voltage 277 VAC
  • 277 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wattstopper
Color Ivory
UPC Number 785007014723
Country Of Origin Mexico
Dimensions
Product Width US 3.0 in
Product Weight US 1.01 lb
Product Volume US 67.84 cu in
Product Depth US 5.38 in
Product Height US 3.88 in
Technical Information
Amperage 10 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;