15A 125V CLAMPLOCK CONN BLACK ** *
PS515CCLB
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Camplock Connector 15A 125V, Black
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Connector | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | PS5269X | ||
| UPC Number | 785007255881 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700039-36 | Ortronics
TracJack Module, 1-LC (2 fibers) multimode adapter with phosphbronze alignment sleeves, 180 degree exit (1 unit)Ortronics TracJack Modules offer labor savings, high quality, enhanced performance and tremendous flexibility. TracJack front removable snap-in modules make moves, adds, and changes easy
