2-Gang Extra-Duty While-In-Use Weatherproof Cover, Frosted
WIUC20FRED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrands complete line of durable, easy-to-install and environment-resistant weatherproof covers offer first-rate performance in worst-case applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compliant with National Electrical Code: (NEC) Section 406.8(B)(1) for wet locations.
- UL listed for ''Extra-Duty'' applications.
- Trigger latch opens easily with one finger but is also lockable to prevent tampering.
- Pre-assembled with gasket for easier installation, saving time and misplacement.
- Frosted polycarbonate construction resists impacts and harsh weather while hiding dirt.
- Roomy interior provides space for plugs and cord bends.
- Vertical mounting.
- Snap-in device plates require no tools to install and won't fall out.
- Snap-in adapters included for GFCI, duplex and single receptacles.
Specifications
General Info
| Color | Red | ||
| Product Type | Weatherproof Cover, While-in-Use Cover | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Features | Weatherproof | ||
| Wall Plate Type | Custom | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, RoHS | ||
| UPC Number | 785007041231 |
Dimensions
| Product Depth US | 3.4 in | ||
| Product Height US | 5.5 in | ||
| Product Width US | 5.1 in |
Technical Information
| Indoor/Outdoor | Outdoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 2 | ||
| Number of Outlets | 2 |
Resources
Cutsheet
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
