6-Cube Trimplate for dash Furniture Power Center, Stainless
TRIM6-ST
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash Trademark Furniture Power Center features a modern design that complements a variety of hospitality environments. Separate trim plates are available for order as needed. Select from a range of finishes that will blend in with your décor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in Graphite (GR), Stainless (ST), Bronze (BZ), White (WH), and Brass (BR) finishes
- Designed to blend into spaces, complementing the existing décor with multiple trim plate finishes available and no exposed screws.
- Snap on the trim plate.
- Additional metallic finish trim plates can be purchased separately to match your space.
Specifications
General Info
| Color | Stainless Steel | ||
| Product Type | Trimplate | ||
| Material | Plastic | ||
| Application Sector | Commercial, Education, Hospitality | ||
| Product Family / Series / Group | dash | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776197310 |
Dimensions
| Product Height US | 0.25 in | ||
| Product Length US | 9.375 in | ||
| Product Width US | 2.375 in | ||
| Product Weight US | 1.16 lb |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Surface Mount |
Resources
Installation Instructions
Supporting Document
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1




