Box - 7.0 cu. in. Extension Ring, White
1594TPAW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Durable 7.0 cu. in. Extension Ring, made from quality material and time-tested design
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Extender | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL 943/498 | ||
| UPC Number | 785007263794 |
Dimensions
| Product Height US | 0.188 in | ||
| Product Volume US | 0.112 cu in | ||
| Product Length US | 6.2 in | ||
| Product Width US | 3.65 in | ||
| Product Weight US | 4.254 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 42190 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection | 60Hz | ||
| Number of Poles | Double Pole |
Resources
Specifications
BIM Models
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this outdoor rated?
Thank you for your inquiry. Part number 1597TPAW is not outdoor-rated.
Date published: 2025-03-26
Can I use this to extend a j1772 220v 50a outlet box?
Thank you for your inquiry. Unfortunately, the part number 1594TPAW would not work for that application.
Date published: 2024-07-01
Are these nylon? I'd like something paintable like nylon.
Yes, it is molded of rugged, practically indestructible self-extinguishing thermoplastic nylon.
Date published: 2021-04-19
What are the internal dimensions of the opening? Is there a dimensions diagram available?
The dimensional drawing for the 1594TPAW is attached and the internal dimensions are 2.521" 1.750"
Date published: 2026-05-03
I need to know the depth of this extension ring? Are the overall dimensions a match for a wall plate? Please advise?
The depth of the extension ring is .89" and it will fit with any standard size wallplate.
Date published: 2024-03-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
