Adjustable Dual Equipment Rack - 96 in H x 20.19 in W x 21.00 in - 32.00 in D
19-96-T4SDA2132
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Adjustable Dual Equipment Rack, 96''H x 20.19''W x 21.00'' - 32.00''D, 51RU, 1000 lb. load rating, black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Open Frame Rack | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| Standard | UL1863 | ||
| UPC Number | 662875682523 |
Dimensions
| Product Depth US | 21.0 in | ||
| Product Height US | 96.0 in | ||
| Product Width US | 20.19 in | ||
| Rack Depth | 42 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Back, Front | ||
| Frame | Adjustable | ||
| Load Capacity | 1000 lb | ||
| Mounting | Floor | ||
| Mounting Hole Type | Tapped | ||
| Rack Units | 51 U | ||
| Mounting Rail Spacing | 19 in |
Resources
Specifications
BIM Models
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
