Discontinued - Arteor PoE Keypad, Magnesium
NVP20ARMG
Nuvo
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed to complement the Arteor wall plates, the Nuvo Arteor PoE Keypad (NV-P20-ARXX) offers convenient in-wall control of your Player Portfolio system. It controls volume, play, and pause, as well as next/previous track navigation. Additionally, a single button allows users to easily access five system preset favorites.
Designed for 45 x 45mm Arteor wall plates which are available throughout Europe.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient in-wall control of play, pause, volume, and track navigation
- Designed to complement the Arteor wall plates
- Quick access to five system preset favorites
- Setup is easy via Nuvo Player Portfolio app, no PCs required
- Single wire connectivity via 802.11af PoE (* Streaming services subject to geographic availability, Service subscriptions may be required)
- Sleek capacitive touch backlit display
Specifications
General Info
| Color | Magnesium | ||
| Product Line | Nuvo | ||
| Country Of Origin | China | ||
| UPC Number | 701963859093 |
Resources
Instruction Sheet
Brochure
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-RD35-009 | Quiktron
V-Srs 28AWG, C6A, Gry 1’

