Junior Jumbo 1-Gang Thermoset Wall Plate, Blank, Box Mounted, White
SPJ13W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Wall Plate Junior-Jumbo 1-Gang Blank
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
Specifications
General Info
| Color | White | ||
| Type | Wall Plate | ||
| Material | Thermoset Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Size | Junior-Jumbo | ||
| Wall Plate Type | Blank | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007996067 |
Dimensions
| Product Depth US | 0.2 in | ||
| Product Height US | 4.87 in | ||
| Product Width US | 3.125 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 143222 |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can l buy gray blank single wall plates
Yes, TP13GRY or TPJ13GRY(Jumbo) blank plates are available in Gray
Date published: 2020-01-28
do you have the blank plates in nickel?
We will have the decora insert strap in Nickel and it should be available the end of the year, if not sooner.
The model number will be WP3410NI when it's available.
Date published: 2019-09-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMEQ-41 | Wattstopper
The LMEQ-41 is an LCD capacitive touchscreen for the DLM system that helps customers meet code out of the box without programming, by adhering to Wattstopper’s Plug n’ Go Trademark (PnG) rules.
