text.skipToContent text.skipToNavigation

Discontinued - Blank Plate, Strap Mounted, Two Gang, Brown -SUB CUSTOM

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Trademaster Plate 2gang Blank Strap Mount

Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
  • Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
  • Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
  • Preferred for hospital, industrial, institutional, and other high-abuse applications.
  • Nominal thickness, .070 inch.

Specifications

General Info
Color Brown
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Wall Plate Type Blank
Standard UL 514
UPC Number 785007274974
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143222
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Cutout Blank
Mounting Type Exposed Screws
Number of Gangs 2
Thickness 0.07 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

With regard to your Legrand Wall Plates, what is the difference between Box Mounted and Strap Mounted? I want to mount the wall plate directly to the mud ring on a 4" electrical box. Thanks

Asked by: Fred
Thank you for your inquiry. Please review the following examples: -Box mounted - Wall plate attaches directly to the electrical box -Strap mounted - Wall plate attaches to the strap of the electrical wiring device such as a switch, dimmer, or outlet.
Answered by: Pass & Seymour Technical Support
Date published: 2025-02-05
  • y_2026, m_9, d_25, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TP24, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

Recently Viewed