Combination Openings, 1 Toggle Switch and 1 Decorator, Two Gang, Brown
SPJ126
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Wall Plate Junior-Jumbo 1-Gang Toggle 1-Gang Decorator
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
Specifications
General Info
| Color | Brown | ||
| Type | Wall Plate | ||
| Material | Thermoset Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Combination | ||
| Wall Plate Type | Combination, Decorator, Toggle Switch | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007684308 |
Dimensions
| Product Depth US | 0.2 in | ||
| Product Height US | 4.87 in | ||
| Product Width US | 4.93 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 143222 |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Cutout | Toggle and Decorator | ||
| Indoor/Outdoor | Indoor | ||
| Number of Gangs | 2 | ||
| Orientation | Horizontal | ||
| Thickness | 0.07 in | ||
| Wire Size | #14 - #10 AWG |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the COMBINATION OPENINGS, 1 TOGGLE SWITCH & 1 DECORATOR, TWO GANG, WHITE available in jumbo size?
The TPJ126W is our jumbo white wallplate for a toggle switch and decorator opening.
Date published: 2026-05-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PPCA66U24 | Ortronics
48-PORT ANGLED SNAP CLARITY 6 PANEL WITH 6-PORT MODULES PRE-TERMINATED
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PCHXR6B0607511 | Ortronics
SNAP PRE-TERM, CAT6A, 6 CABLE ASSEMBLY, RISER, with MASH WRAP
