text.skipToContent text.skipToNavigation

Discontinued - D460 Digital Power Amplifier

NVD460 Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Make your home unique to you with the powerful two channel Stereo Amplification system. Using less then one watt of power in standby mode, this amplifier has achieved ENERGY STAR standards.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 4-ohm or 8-ohm selectable rating offers optional configurations
  • High-efficiency design achieves ENERGY STAR standard for utilizing less than one watt of power in standby mode
  • Powerful four Channel Stereo Amplification

Specifications

General Info
Product Line Nuvo
UPC Number 701963852629
Country Of Origin China
Included Plug-in Bluetooth receiver module
Application Sector Residential
Technical Information
Output Wattage 30.00 W
Input Pairing button

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

(Google Translate) Hello, my NV-D460 broke down after 10 years of work. The service worker says that he cannot fix the amplifier because the markings of some parts are not visible due to damage. Please send me a service manual if possible.

Asked by: Oleksandr
Please email technicalsupport@nuvotechnologies.com with this request.
Answered by: Wiremold Tech Support
Date published: 2022-09-12

Have NV-D460/NV-D2120 External amplifier; works w/Onkyo receiver. It powers additional speakers outside main room in residence. Got a smart TV (yes, late to the game). Speakers outside main room no longer function. Is this model compatible w/smart tv?

Asked by: Anonymous
The NVD460 and NVD2120 only have the capability to accept analog audio input. Most smart TV's do not have an analog output. If your TV has an optical output, you may be able to purchase a third party Optical to Analog converter to change the sound output to something the NUVO amp can accept. This may cause a little lip-sync delay in the source.
Answered by: Wiremold Tech Support
Date published: 2022-09-01
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NVD460, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT