6-Gang Thermoset Wall Plate, 6 Decorator Openings, Brown
SP266
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wall Plate 6-Gang Decorator
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
Specifications
General Info
| Color | Brown | ||
| Product Type | Wall Plate | ||
| Material | Thermoset Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Size | Standard Size | ||
| Wall Plate Type | Decorator | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007681918 |
Dimensions
| Product Depth US | 0.2 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 11.812 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 143222 |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 6 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KT2J6-13 | Ortronics
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White. Keystone KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
