6-Gang Thermoset Wall Plate, 6 Decorator Openings, Gray
SP266GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wall Plate 6-Gang Decorator
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
Specifications
General Info
| Color | Gray | ||
| Type | Wall Plate | ||
| Material | Thermoset Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Size | Standard Size | ||
| Wall Plate Type | Decorator | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007188622 |
Dimensions
| Product Depth US | 0.2 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 11.812 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 143222 |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 6 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TPJ13 | Pass and Seymour
Trademaster single gang wall plate in white, jumbo, blank box, is molded of rugged, practically indestructible self-extinguishing nylon. It is preferred for hospital, industrial, institutional, and other high-abuse applications. Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
