Discontinued - Blank Plates, Box Mounted, Two Gang, Brass
SB23
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 2-gang blank wall plate is constructed from high-impact, injection molded nylon plastic. Oversized in height and width by 3/16ths of an inch, this plate could completely cover an opening in a wall that a standard plate fails to conceal.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Brass: .040''' thick.
- 70% copper, 30% zinc alloy gives warm, appealing finish to modern decor as well as retrofit applications.
- Lacquered to prevent corrosion.
- Constructed of corrosion-resistant stainless steel, brass, aluminum, chrome, brushed bronze, or galvanized steel.
- Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
- Packaged in protective film, with finish-matching screws.
- Variety of special plated finishes.
- Paintable to match plastic plates.
- Can be silk-screened or engraved, and custom punched with over 300 opening styles.
Specifications
General Info
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| UPC Number | 785007137255 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Number of Gangs | 2 |
Resources
Cutsheet
Brochure
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5362CDGRY | Pass and Seymour
20A Controlled receptacle, NEMA Compliant
