Discontinued - Louver Wall Plate, One Gang Horizontal, Brass
SB760
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Metal Wall Plate, 1gang Louver Horizontal, Brass
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Brass: .040''' thick.
- 70% copper, 30% zinc alloy gives warm, appealing finish to modern decor as well as retrofit applications.
- Lacquered to prevent corrosion.
- Constructed of corrosion-resistant stainless steel, brass, aluminum, chrome, brushed bronze, or galvanized steel.
- Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
- Packaged in protective film, with finish-matching screws.
- Variety of special plated finishes.
- Paintable to match plastic plates.
- Can be silk-screened or engraved, and custom punched with over 300 opening styles.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Number of Gangs | 1 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1