The NuVo P10 Keypad offers convenient in-wall control of core functions of a single zone of any Player Portfolio system. The P10 offers users easy command of Volume, Mute, Play, and Pause, as well as Next/Previous track navigation, and with additional access to five system preset Favorites. With its sleek backlit design, available color options (white, light almond, and nickel), and single-gang architecture, the P10 pairs simplicity with style. The P10 works in harmony with the NuVo Player app to keep both control methods in perfect sync, and is powered by a single RJ45 PoE connection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The NuVo P10 Keypad offers convenient in-wall control of core functions of a single zone of any Player Portfolio system. The P10 offers users easy command of Volume, Mute, Play, and Pause, as well as Next/Previous track navigation, and with additional access to five system preset Favorites. With its sleek backlit design, available color options (white, light almond, and nickel), and single-gang architecture, the P10 pairs simplicity with style. The P10 works in harmony with the NuVo Player app to keep both control methods in perfect sync, and is powered by a single RJ45 PoE connection.
- Available in White, Light Almond, and Nickel
- Convenient in-wall control of Play, Pause, Volume, Mute, and Track Skip
- Dimmable white LED backlit keypad
- Favorite button recall quickly jumps to top five preset sources
- Single wire connectivity via POE
- Sleek single-gang design for unobtrusive wall placement
Specifications
General Info
| Color | Nickel | ||
| Application Sector | Residential | ||
| Product Line | Nuvo | ||
| Country Of Origin | China | ||
| Standard | United States: FCC CFR Title 47 Part 15 Subpart B/Canada: ICES-003/Europe: CISPR13/Europe: 55020/ Australia, New Zealand: C-TICK standard AS/NZS CISPR13/RoHS | ||
| UPC Number | 701963855354 |
Technical Information
| Number of Types of Sources | 5 | ||
| Power Supply | VDC | ||
| Style | Decorator |
Resources (7)
Cutsheet
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP20ARWH | Nuvo
More color options available. Designed to complement the Arteor wall plates, the Nuvo Arteor PoE Keypad (NV-P20-ARXX) offers convenient in-wall control of your Player Portfolio system. It controls volume, play, and pause, as well as next/previous track navigation. Additionally, a single button allows users to easily access five system preset favorites.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP601 | Nuvo
The DIN Rail Power Supply is designed to power up to 4 individual P600 DIN Rail players.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP30WH | Nuvo
The Nuvo P30 Touch Screen (NV-P30-WH) is a seven inch Android tablet designed for convenient, complete, in-wall control of the Player Portfolio system.
$349.00
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVGW100NA | Nuvo
Connect to a home's router to enable streaming and communication between wireless players. Needed for use of the P100 and P200 players.
$233.88


