Discontinued - Pad Printed Wall Plate, Computer Only, One Gang Decorator, Orange
TP26CO
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Gang decorator wall plate with Silk Screen. Nylon Trademaster.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon.
- ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
Specifications
General Info
| Color | Orange | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | UL514 | ||
| UPC Number | 785007276473 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Technical Information
| Cutout | Decorator | ||
| Number of Gangs | 1 | ||
| Thickness | 0.07 in |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDC605-06 | Ortronics
CLARITY REDUCED DIAMETER 28 AWG PATCH CORDS
