Discontinued - Sectional, Toggle Switch Openings, End Sections, Light Almond
PJSE1LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Sectional Wall Plate Semi-Jumbo Toggle End Section Light Almond
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- End and center sections with each of five most-used configurations make it possible to improvise custom wall plates on the job.
- Sections lock securely together on installation.
- Blank sections furnished with mounting strap.
- Molded of rugged, practically indestructible self-extinguishing nylon.
- Available in Ivory, White, and Light Almond.
Specifications
General Info
| Color | Light Almond | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 514 | ||
| UPC Number | 785007200751 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 143222 |
Technical Information
| Cutout | Toggle | ||
| Thickness | 0.07 in |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TDLV703PI | Pass and Seymour
Versatile toggle dimmer, provides easy ON/OFF toggle plus a separate preset allows convenient dimming control. Preset, Single Pole/3-Way, available in 5 colors: white, black, light almond, ivory and brown.
