Junior Jumbo 1-Gang Thermoset Wall Plate, 1 Duplex Receptacle Opening, Brown
SPJ8
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Wall Plate, Junior-Jumbo 1-Gang Duplex
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Brown | ||
| Type | Wall Plate | ||
| Material | Thermoset Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Size | Junior-Jumbo | ||
| Wall Plate Type | Duplex Receptacle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007680850 |
Dimensions
| Product Depth US | 0.2 in | ||
| Product Height US | 4.87 in | ||
| Product Width US | 3.125 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 143222 |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do the switch plates come in a satin finish?
Hello,
Unfortunately, the Junior Jumbo configuration is only available in the Thermoset "Glossy" finish.
Best Regards,
Technical Support
Date published: 2023-12-15
What are the dimensions of the jumbo cover plate Thxs
The SPJ8W dimensions are:
Height - 4.87"
Width - 3.125"
Date published: 2022-05-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2444-2FW | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT-200-B | Wattstopper
The RT-200 Astronomical time clock and timer switch automatically turns lighting or other loads on and off according to user programming.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-20-2-G | Wattstopper
Wireless Receptacle Controls facilitate occupancy-based AutoOn/Auto-Off control of plug loads without the need to wire receptacles to room controllers.
