TradeMaster® Jumbo 1-Gang Nylon Wall Plate, 1 Duplex Receptacle Opening, Gray
TPJ8GRY
Pass and Seymour
TradeMaster® Jumbo 1-Gang Nylon Wall Plate, 1 Duplex Receptacle Opening, Gray is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Trademaster, single gang,duplex, jumbowall plate in whiteis molded of rugged, practically indestructible self-extinguishing nylon. It is preferred for hospital, industrial, institutional, and other high-abuse applications. Available in Ivory, White, Brown, Gray, and Light Almond.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Gray | ||
| Product Type | Wall Plate | ||
| Material | Nylon | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | Trademaster | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Plastic | ||
| Wall Plate Size | Trademaster Jumbo | ||
| Wall Plate Type | Duplex Receptacle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007025019 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 5.0625 in | ||
| Product Width US | 3.3125 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Strap Mounted | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Rated 3 out of
5
by
Richard Frost from
Size
Seems to be an odd size. There isn't a BLANK cover that matches the size of theTPJ8W. Does not look right when using two different covers side by side.
Date published: 2024-06-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the material of the wall plate TPJ8W?
Thank you for your inquiry. The TPJ8W wall plate is made of nylon.
Date published: 2024-08-23
what are dimensions of tpj8 wall plates
The 1 gang TPJ wallplate is 3.3125" X 5.0625"
Date published: 2024-08-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
