Fan Kit for Vertical Wall-Mount Cabinet - 12 VDC
VWMFK-12VDC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Fan kits for the Vertical Wall-Mount include (2) 12VDC fans, power and grounding cord, fan guards, and hardware. Fans deliver 70 CFM each. Provide active cooling to wall-mount cabinets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Fan | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| UPC Number | 662875010098 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 4.5 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Submittal Sheet
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the DB Level? What kind of a connector is that on the end of the wire? (Do you have a standard 120VAC connector?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC615-06 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology

