Fasucb200Bl Fas Universal Bracket 945372
FASUCB200BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Mounting Bracket | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Italy | ||
| Installation Location | Wall | ||
| UPC Number | 800388009936 |
Dimensions
| Product Depth US | 9.08 in | ||
| Product Height US | 3.05 in | ||
| Product Volume US | 0.028 cu ft | ||
| Product Width US | 1.772 in | ||
| Product Weight US | 0.53 lb |
Trade Programs
| BAA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Catalog
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPR6A03Q24-09 | Ortronics
EZ Patch™ Flat Pack Reduced Diameter
