Fixture Mount Sensor, PIR, Low Voltage. Low Profile, White
FS-205 VER 2
Wattstopper
Fixture Mount Sensor, PIR, Low Voltage. Low Profile is rated
out of
5 by
7.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FS-205 Low Voltage Passive Infrared (PIR) Fixture Sensor controls lighting based on occupancy. It is designed with a low-profile, architecturally pleasing appearance to easily integrate into lighting fixtures or a customized housing. The modular plug-in system utilizes an RJ45 connector on a low-voltage 6-ft.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The FS-205 Low Voltage Passive Infrared (PIR) Fixture Sensor controls lighting based on occupancy. It is designed with a low-profile, architecturally pleasing appearance to easily integrate into lighting fixtures or a customized housing. The modular plug-in system utilizes an RJ45 connector on a low-voltage 6-ft.
- Low-voltage 6-ft. whip with an RJ45 connector for easy installation.
- Small footprint fits easily in fixtures
- Adjustable time delay (30 seconds to 30 minutes)
- Fresnel lens for accurate detection patterns
- LED indicator of occupancy detection for easy verification of coverage
- Hold-off daylighting control
- The product meets the materials restrictions of RoHS
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | ABS | ||
| Product Family / Series / Group | FS Series, Standalone | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Flame Retardant, Indicator Lights, Light Level Sensor, Power Pack Required | ||
| Installation Location | Fixture | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL | ||
| UPC Number | 754182920167 |
Dimensions
| Product Depth US | 0.9 in | ||
| Product Height US | 2.0 in | ||
| Product Volume US | 2.16 cu in | ||
| Product Width US | 1.2 in | ||
| Product Weight US | 0.2 lb |
Technical Information
| Current Draw | 6.5 mA | ||
| On Function | Auto On | ||
| Wire Connection Type | RJ-45 | ||
| Has Battery | No | ||
| Indicator | LED Light | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Mounting Type | Fixture Embedded, Threaded Collar | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Sensing Range | 16 ft diameter | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage Pattern | 360 ° | ||
| Sensor Mounting Height | 8 ft |
Resources (6)
Installation Instructions
Reviews
Rated 5 out of
5
by
egary from
it really occupies space!
As good as a lunar eclipse, if you need space occupied, this sucker has you covered.
Date published: 2020-09-11
Rated 5 out of
5
by
Mario from
Adorne inserts
First time I used this. They worked perfect. I will buy them again.
Date published: 2024-06-16
Rated 5 out of
5
by
Lou from
Easy to install, works great in Blue and Grey box
Note depth of device, but works great. If you have an old metal box this will not fit, but otherwise is great!
Date published: 2025-10-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Can AA lithium batteries be used in this device (and other wireless wattstopper plus devices) or does it have to be the standard AA alkaline battery?
The device supports the use of either standard AA alkaline batteries or AA lithium batteries. Both battery types are compatible with the EN‑SCPPH‑0450‑ZB as well as other Wattstopper wireless devices, so customers may choose either option based on availability or performance preference.
Date published: 2026-05-29
Is there no faceplate to support Keystone connectors?
Hello. The EFB6 and EFB8 accept standard single gang device plates (2 3/4" x 4 1/2"). For the EFB10, the EFB10-6AB and (3) CM2-U2KEYA-WH adapters can be used for up to 6 keystones. The EFB6810BTBK is just the floor box cover. Thank you
Date published: 2026-05-29
Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online
Hello,
Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Date published: 2026-05-29
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2026-05-29
Do have a wiring diagram for the lmrj-wa-5pk and its capabilities?
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2026-05-29
what is the difference between Cablofil 6A-0012-99-S6 and 6A-0012-99-ZN
The last two characters represent the hardware finish. -ZN indicates zinc-plated screws are included for attachment. -S6 indicates stainless steel screws are included for attachment.
Date published: 2026-05-29
30A and are way too small in diameter. I still need 6 fuse adaptors for 50A fuses (FRS-R-50) to fit in the 100A disconnects that I ordered previously, of which of these connectors would work?
Bazaarvoice SAP Hybris Integration Version 2.8.1
