Straight Blade Gator GripPlug, 2-Pole 3-Wire 30A 125V Grounding, Yellow
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Gator Grip Jaws grab cord tighter as you hand turn the housing.
- Nylon jaws grip securely, but won't damage insulation.
- Self-locking Dardelet Thread holds securely and assures firm clamping.
- Fast wiring -- simply insert stranded conductors into individual wiring chambers and tighten oversized terminal screws.
- Transparent wiring chamber cover allows visual inspection of wiring chambers to assure proper connections.
- Sloped shoulders won't catch or snap.
- Automatic cord centering.
- Brilliant high-visibility yellow.
- Neoprene Dust Seal helps keep out dirt and debris.
- Dead front construction.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Plug | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 498 | ||
| UPC Number | 785007121971 |
Dimensions
| Product Length US | 3.57 in | ||
| Product Width US | 2.63 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 146159 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 30 A | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 15 | ||
| Wire Size | 18 - 10 AWG |
Resources
Instruction Sheet
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I purchased a Legrand-Pass & Seymour D0531 Straight Blade Plug to repair a Steam Table connector in my Church and when I went to use this "Gator Grip" plug it is missing 1/3rd of the Neoprene Dust Seal. Can you help me source a replacement seal???
Good Morning Justin,
I spoke with Lee (?) in Technical Support this morning and was told that I could source an L15RBP locally by going to Legrand.US and when I did there is no local support for my "Gator Grip" D0531 Straight Blade Plug. I really like the design of this plug and think that it will work well in our Church's Kitchen but I am not comfortable installing it if it is not water tight. Is it possible for someone to send me a Neoprene Dust Seal? I really appreciate your assistance, Larry
Date published: 2022-11-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
