Discontinued - High/Low PIR Fixture Mount Sensor Low Voltage USA
FSP-201-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-2x1 sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via a wireless configuration tool capable of storing and transmitting sensor profiles. The FSP-2x1 family is available in three different voltage configurations adding flexibility to your fixture design or project.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides line voltage On/Off switching (FSP-211 and FSP-221)
- High and low modes fully adjustable from 0 to 10V
- Time delay from 5 to 30 minutes
- Optional cut off delay
- Optional daylighting setpoints feature automatic calibration, or permit manual adjustment
- Configuration tool stores six sensor profiles for quick setup and adjustment of multiple sensors
- Polycarbonate construction; flame retardant, UV resistant, impact resistant, recyclable
Specifications
General Info
| Product Line | Wattstopper | ||
| Country Of Origin | United States |
Dimensions
| Product Depth US | 1.9 in | ||
| Product Height US | 3.8 in | ||
| Product Volume US | 26.9 cu in | ||
| Product Width US | 1.6 in | ||
| Product Weight US | 0.1 lb |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FS125UU | Pass and Seymour
Support Grips, Standard Duty, Split Lace, Double Eye


