text.skipToContent text.skipToNavigation
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Availability
Availability

Product is available to buy on Legrand.us

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Switch Type
Switch Type

Refers to the style or operation method used by a switch to control lighting or other electrical devices.

Outlet Type
Outlet Type

Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.

Bulb Compatibility
Bulb Compatibility

Indicates the type(s) of lighting a dimmer or controller is designed to work with, ensuring proper functionality and performance.

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Works With
Works With

Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Connect Directly with Netatmo

55 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2