Discontinued - LP8 Peanut Panel w/8 Relays, 240 Volts, Flush Mount
LP8F-8-240
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by LP8F-8-347, LP8F-8-115
Wattstopper’s LP8 Peanut Lighting Control Panels provide simple, effective zone-based control of exterior and interior lighting in small applications. Panels control up to eight channels or zones of lighting. Zones respond to control signals from the system clock (or other signaling device) to turn lighting on and off. LP8 Panels ship pre-assembled in easy-to-install compact packages available for surface and flush mounting. They consist of relays, a system clock, panel intelligence, power supply, tub and cover. The standard enclosure is NEMA 1-rated.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Wattstopper’s LP8 Peanut Lighting Control Panels provide simple, effective zone-based control of exterior and interior lighting in small applications. Panels control up to eight channels or zones of lighting. Zones respond to control signals from the system clock (or other signaling device) to turn lighting on and off. LP8 Panels ship pre-assembled in easy-to-install compact packages available for surface and flush mounting. They consist of relays, a system clock, panel intelligence, power supply, tub and cover. The standard enclosure is NEMA 1-rated.
- 240V power supply no longer available
- Simple and effective interior and exterior lighting control
- Controls up to eight single-pole lighting circuits
- Easy user interface with on-screen help
- Compatible with AS-100 Automatic Control Switches for local override control
- System clock provides time scheduled or astronomic control
Specifications
General Info
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Replaced by Part Number | LP8F-8-347, LP8F-8-115 | ||
| Standard | BAA | ||
| UPC Number | 754182922994 |
Dimensions
| Product Depth US | 4.6 in | ||
| Product Height US | 15.1 in | ||
| Product Width US | 16.5 in |
Trade Programs
| BAA | Yes |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Input Voltage | 240 V |
Resources (40)
Installation Instructions
CAD Drawings
60-150 - On/Off Power Wiring to Zone
png
60-150 - On/Off Power Wiring to Zone
dwg
60-150 - On/Off Power Wiring to Zone
pdf
60-150 - On/Off Power Wiring to Zone
dxf
60-602 - Typical Wiring 3 & 4 Wire Switches
dxf
60-602 - Typical Wiring 3 & 4 Wire Switches
dwg
60-603 - Typical Wiring 2 Wire LxS Switches
png
60-603 - Typical Wiring 2 Wire LxS Switches
dwg
60-603 - Typical Wiring 2 Wire LxS Switches
dxf
60-830 - LP Relay Panel Photocell Connections
dxf
60-830 - LP Relay Panel Photocell Connections
png
60-830 - LP Relay Panel Photocell Connections
pdf
60-830 - LP Relay Panel Photocell Connections
dwg
60-850 - LP Relay Panel Interior Layout/Power Connections
pdf
60-850 - LP Relay Panel Interior Layout/Power Connections
png
60-850 - LP Relay Panel Interior Layout/Power Connections
dwg
60-850 - LP Relay Panel Interior Layout/Power Connections
dxf
60-851 - LP Relay Panel Interior/Tub Dimensions
png
60-851 - LP Relay Panel Interior/Tub Dimensions
dxf
60-851 - LP Relay Panel Interior/Tub Dimensions
pdf
60-851 - LP Relay Panel Interior/Tub Dimensions
dwg
60-852 - Typical LP-8 Relay Panel Connections and Schedules
png
60-852 - Typical LP-8 Relay Panel Connections and Schedules
pdf
60-852 - Typical LP-8 Relay Panel Connections and Schedules
dxf
60-852 - Typical LP-8 Relay Panel Connections and Schedules
dwg
60-853 - Typical LP-24 Contactor Panel
pdf
60-853 - Typical LP-24 Contactor Panel
dxf
60-853 - Typical LP-24 Contactor Panel
dwg
60-853 - Typical LP-24 Contactor Panel
png
60-935 - Light Level with Time of Day Control
dxf
60-935 - Light Level with Time of Day Control
png
60-935 - Light Level with Time of Day Control
pdf
60-935 - Light Level with Time of Day Control
dwg
Show More
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Can this panel be programmed via the serial port? I have a unit with an lcd screen going bad.
Hi SLB,
No, this panel cannot be programmed using the serial port, only using the LCD screen. The panel will have to be replaced if the LCD is deemed unusable.
Date published: 2024-03-20
How do I wire the same lights to multiple switches? (3 way 4 way) With the LVSW101
Hi Nick,
To add multiple LVSW-101 switches you will wire them in parallel. Wire up the second and third switches just like the first one.
Date published: 2023-08-09
Does the Peanut Panel have dry contact inputs that can be assigned as a manual override on?
Yes, Eight universal switch inputs for low voltage switches are provided on an LP8 panel to allow switches, occupancy sensors, photocells or other devices to directly control each relay.
Date published: 2023-03-01
what would be the estimated time to install and program this panel
The installation of this panel will be based on what the electrician knows when it comes to this panel. As far as the programming if the customer is having issues trying to program it, it would be best to contact wattstopper tech support at 1-800-879-8585 option#1 so we can gather information to help with the process.
Date published: 2022-06-06
what is the weight of the LP8 lighting control panel?
The LP8 panel weighs approximately 30lbs.
Date published: 2022-01-12
How do I install a bypass switch to my peanut 8? cleaners etc. need to be able to bypass the panel outside of program.
Below is a a guide for the LP8 panel and page 8 will explain how to wire a momentary switch to the panel.
Date published: 2025-03-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
