Mighty Mo 20 Vertical Manager Stabilizing Kit, White
MM20VMDSK-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 Vertical ManagerSt abilizing kits are used to reinforce the mounting of 10”” and wider VMD and VMS vertical managers mounted at the end of a row.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Fastener, Kit, Mounting Bracket | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875280248 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 1.06 in | ||
| Product Width US | 2.05 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connectivity Footprint | Mighty Mo |
Resources
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
