text.skipToContent text.skipToNavigation

Mighty Mo 20 VMD Finger Covers - For 7 ft MM20VMD managers

MM20VMD7FC-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The finger cover is used to finish the end of a row of
Mighty Mo racks by covering up the side of the vertical
manager. Finger covers mount to the fingers on the VMD
or VMS vertical managers and when used with an end panel, completely cover the end of the row.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to cover the VMD fingers at the end of a row of Mighty Mo 20 racks
  • Gives your installation a clean and professional look while concealing cables in the vertical manager

Specifications

General Info
Color White
Type Rack
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Cable Concealment
Included Mounting Hardware
Warranty Type 5-Year
Standard RoHS
UPC Number 662875218326
Dimensions
Product Depth US 8.0 in
Product Height US 77.0 in
Product Width US 6.45 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Seismic Tested No
Compatibility Mighty Mo
Mounting Vertical
Mounting Type Snap-in
Rack Units 45 U

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;